IESNA:LM-63-2002
[TEST]P1203465
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2C-827-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12907
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1475.9 1453.3 1468.4 1497.8 1530.7 1563.6 1594.4 1618.3 1640.2 1671
1716.9 1790.8 1894.9 2018.1 2209.1 2525.4 2882 3305.1 3824.7 4349.8
4907.7 5343.1 5615.5 5813.4 5888.7 5917.4 6018.7 6219.3 6214.5 5656.6
4243.6 1814.8 475.1 196.5 73.2 20.5 0
1475.9 1461.6 1476.6 1506.1 1538.9 1571.8 1601.2 1625.2 1647.1 1676.5
1721 1794.3 1896.9 2017.4 2201.6 2502.1 2852.6 3263.3 3769.2 4363.4
4917.3 5344.4 5612.1 5803.1 5882.5 5929.1 6040 6240.5 6208.4 5607.3
4112.2 1682.7 474.4 191.7 72.6 19.9 0
1475.9 1459.5 1472.5 1499.9 1531.4 1561.5 1588.2 1606 1622.4 1646.4
1684 1745.7 1835.3 1944.2 2107.1 2371.4 2708.8 3108.6 3550.2 4052
4551 5004.2 5321.8 5540.9 5689.5 5835.3 6020.8 6248.8 6353.5 5950.3
4718.1 2396.7 724.3 266.3 129.4 28.1 0
1475.9 1456.8 1469.1 1493.7 1520.4 1546.4 1570.4 1582.7 1590.9 1603.3
1626.5 1667.6 1732 1810 1919.5 2098.9 2344.7 2634.2 2960.8 3334.5
3748.7 4182 4592.1 4944.6 5249.3 5544.3 5930.4 6392.5 6760.1 6756
6088.6 4507.2 2043.4 794.8 274.5 95.2 0
1475.9 1456.8 1466.3 1488.3 1511.5 1534.8 1558.1 1571.1 1577.2 1583.4
1603.9 1633.4 1683.4 1740.2 1804.5 1900.4 2044.1 2226.2 2455.6 2730.7
3042.9 3368.1 3741.9 4140.3 4559.2 5007.6 5514.2 6133.1 6908 7552.9
7660.3 6856 4662.6 2278.2 803.7 195.8 0
1475.9 1457.4 1465.7 1485.5 1508.1 1532.8 1554.7 1569.7 1577.2 1584.8
1608.1 1640.2 1686.8 1736.8 1783.3 1846.3 1957.2 2100.3 2287.8 2519.2
2780.7 3068.2 3370.1 3726.8 4121.1 4557.9 5069.2 5706.6 6589 7510.4
8033.4 7509.7 5545.7 3112.1 1283.6 297.1 0
1475.9 1456.8 1463.6 1482.8 1505.4 1529.3 1551.2 1567.7 1577.9 1590.3
1612.8 1647.1 1688.1 1725.1 1755.9 1805.9 1892.2 2002.4 2157.1 2350.8
2568.5 2803.3 3063.5 3357.8 3697.4 4070.5 4565.4 5182.9 6015.3 7031.9
7678.1 7085.3 4865.2 2539.8 929 158.8 0
1475.9 1461.6 1462.9 1478.7 1501.3 1528 1553.3 1574.5 1592.3 1604.6
1619.7 1642.3 1668.3 1686.1 1705.9 1738.1 1784 1842.2 1930.5 2063.3
2211.8 2381.6 2574.7 2793.7 3038.8 3331.8 3680.2 4114.3 4648.2 5336.9
5764.1 5028.9 3247.6 1448.5 370.4 60.9 0
1475.9 1466.3 1465.7 1476.6 1498.5 1527.3 1556.7 1584.1 1606 1621.7
1636.1 1649.8 1653.9 1652.6 1659.4 1674.5 1699.1 1735.4 1790.8 1871.6
1983.9 2114 2272.8 2460.3 2673.2 2912.8 3174.4 3480.4 3845.2 4160.1
4085.5 3261.3 1863.4 672.9 167.7 47.2 0
1475.9 1471.1 1471.8 1480 1500.6 1526.6 1560.8 1594.4 1621.1 1642.3
1660.1 1670.4 1670.4 1666.9 1663.5 1662.1 1668.3 1688.1 1726.5 1788.1
1875.7 1992.1 2129 2291.9 2484.3 2702 2935.4 3177.8 3379 3403.7
3007.3 1988.7 710.6 192.4 93.8 37 0
1475.9 1478.7 1482.1 1494.4 1516.3 1542.3 1578.6 1616.3 1651.2 1684
1716.2 1742.2 1760.7 1777.1 1791.5 1808.6 1834 1868.2 1919.5 2002.4
2126.3 2291.3 2498.7 2771.8 3123 3493.4 3880.1 4171.1 4208.1 3651.5
2541.1 1248 344.3 114.3 51.3 15.1 0
1475.9 1480.7 1486.9 1500.6 1524.5 1554.7 1593.7 1636.1 1677.2 1719.6
1766.2 1811.4 1856.6 1902.4 1954.4 2022.2 2106.4 2216 2358.3 2540.4
2767.7 3026.5 3314 3657.7 4033.5 4371.7 4572.9 4537.3 4134.8 3223
1964 933.8 315.6 110.2 43.1 8.9 0
1475.9 1484.1 1494.4 1512.9 1541 1575.2 1620.4 1671.7 1721 1778.5
1844.2 1920.2 2007.2 2108.5 2233.1 2391.2 2581.5 2794.4 3015.5 3239.4
3457.1 3657 3841.8 4041 4247.1 4382.6 4362.1 4121.8 3594 2642.4
1554 672.9 249.9 101.3 41.1 9.6 0
1475.9 1490.3 1510.2 1539.6 1578.6 1624.5 1683.4 1751.1 1834.6 1939.4
2076.3 2240.6 2422 2630.8 2828.6 3003.2 3136.7 3230.5 3288.7 3327
3361.2 3375.6 3338.6 3263.3 3131.2 2871.1 2437.1 1841.5 1200.7 687.3
371 211.5 133.5 84.9 47.2 11.6 0
1475.9 1495.1 1525.9 1566.3 1616.3 1676.5 1753.2 1856.6 1988 2153.7
2336.4 2511 2663.7 2773.9 2834.1 2849.2 2825.2 2763.6 2658.9 2500.7
2291.3 2031.1 1711.4 1354.8 1029.6 788.6 620.9 494.3 394.3 319
251.2 195.8 149.2 99.3 54.1 12.3 0
1475.9 1501.3 1544.4 1595.7 1655.3 1730.6 1832.6 1970.2 2139.3 2315.9
2467.9 2577.4 2627.4 2618.5 2558.9 2454.9 2300.8 2086.6 1844.2 1597.1
1386.9 1223.3 1085.7 944.7 798.9 670.9 565.5 478.5 401.2 333.4
273.8 220.4 168.4 108.8 65 19.9 0
1475.9 1508.1 1561.5 1623.8 1698.4 1790.2 1915.4 2079 2255 2396
2477.5 2493.2 2454.2 2371.4 2249.5 2070.8 1853.8 1630 1440.3 1306.8
1223.3 1153.5 1063.8 959.1 828.3 727 643.5 558.6 484 419.6
358.7 293 228.6 163.6 100.6 34.9 0
1475.9 1517.7 1581.4 1652.6 1735.4 1838.1 1976.4 2150.2 2312.5 2404.2
2414.5 2357.7 2268 2156.4 2009.2 1826.4 1626.5 1451.3 1347.9 1282.2
1190.5 1100.1 983 880.4 853.7 796.2 718.1 640.8 567.5 494.9
423.1 357.3 286.2 216.3 142.4 51.3 0
1475.9 1523.9 1595.7 1677.2 1771 1881.9 2025 2185.8 2322.1 2363.1
2314.5 2216 2109.8 1990.7 1848.3 1679.9 1509.5 1399.3 1360.2 1284.9
1180.9 1039.9 910.5 888.6 853 795.5 723.6 648.3 575 503.8
433.3 369 297.8 231.4 149.9 63 0
1475.9 1530 1607.4 1697 1799 1916.8 2064 2226.2 2324.8 2305.6
2205.7 2084.5 1977.7 1874.4 1747 1596.4 1462.2 1421.9 1377.4 1281.5
1133.6 951.6 900.9 871.5 848.2 791.4 724.3 653.8 579.8 506.6
438.1 356 270.4 201.3 123.9 50 0
1475.9 1534.1 1610.8 1704.6 1810.7 1932.5 2083.1 2244.7 2326.9 2278.9
2155.7 2031.8 1922.3 1816.2 1700.5 1575.2 1467 1441 1379.4 1267.1
1087.1 937.2 888.6 852.3 832.4 782.5 723.6 655.1 585.3 516.9
450.4 362.8 269 200.6 99.9 42.4 0
1475.9 1531.4 1612.2 1705.3 1811.4 1932.5 2081.8 2244 2332.3 2286.5
2163.2 2038 1928.4 1823.7 1710.7 1590.3 1483.5 1458.8 1393.1 1278.1
1093.3 942 890.6 848.9 827 779 723.6 656.5 588 521
451.8 357.3 266.3 191 98.6 39 0
